32D0:09 Emf observer: Timeout

This object configures the commutation angle adjustment attempt timeout.

Description

Value

Index

Motor: 0x32D0 (Ch A)/ 0x36D0 (Ch B)

Subindex

0x09

Datatype

REAL32

Min. Value

0.001

Default

10.0

Max. Value

60.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All