32D0:02 Emf observer: Internal torque command acceleration

This object configures the internal torque command during acceleration and decleration in percent based on the motor standstill current (0x6075).

Description

Value

Index

Motor: 0x32D0 (Ch A)/ 0x36D0 (Ch B)

Subindex

0x02

Datatype

UINT16

Min. Value

0

Default

600 (0x0258)

Max. Value

5000 (0x1388)

Unit

0,1 %

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All