32ED:02 Data state
Data state of the displayed 'User Data'.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32ED (Ch A)/ 0x36ED (Ch B) |
Subindex |
0x02 |
Datatype |
ENUM (INT16) |
Min. Value |
|
Default |
eFileDataState_Invalid (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
eFileDataState_Modified |
1 (0x01) |
eFileDataState_Valid |
0 (0x00) |
eFileDataState_Invalid |