32EA:02 EnDat3 encoder connected sensor temperature

This object contains the resistance of the encoder connected temperature sensor value.

Description

Value

Index

Primary Feedback: 0x32EA (Ch A)/ 0x36EA (Ch B)

Subindex

0x02

Datatype

UINT32

Min. Value

Default

Max. Value

Unit

0,1 K

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All