32E2:0F EL manufacturer

Detailed encoder information.

Description

Value

Index

Primary Feedback: 0x32E2 (Ch A)/ 0x36E2 (Ch B)

Subindex

0x0F

Datatype

ENUM (UINT16)

Min. Value

Default

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All

Enum Value

Description

5 (0x05)

ELmanuf_RSF

4 (0x04)

ELmanuf_Numerik_Jena

3 (0x03)

ELmanuf_Leine_Linde

2 (0x02)

ELmanuf_AMO

1 (0x01)

ELmanuf_Heidenhain

0 (0x00)

ELmanuf_NotUsed