32FC:08 Max position extrapolation cycles
Max number of position extrapolation cycles
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32FC (Ch A)/ 0x36FC (Ch B) |
Subindex |
0x08 |
Datatype |
UINT16 |
Min. Value |
0 |
Default |
0 |
Max. Value |
3 (0x0003) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |