32ED:02 Data state

Data state of the displayed 'User Data'.

Description

Value

Index

Primary Feedback: 0x32ED (Ch A)/ 0x36ED (Ch B)

Subindex

0x02

Datatype

ENUM (INT16)

Min. Value

Default

eFileDataState_Invalid (0)

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All

Enum Value

Description

2 (0x02)

eFileDataState_Modified

1 (0x01)

eFileDataState_Valid

0 (0x00)

eFileDataState_Invalid