32E7:x [SL] EnDat 3: Slave memory LPFSET (rotary)
Detailed encoder information.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E7 (Ch A)/ 0x36E7 (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
24 (0x18) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32E7:01 Selected slave address
- 32E7:02 cs
- 32E7:03 ptr to list 1
- 32E7:04 ptr to list 2
- 32E7:05 ptr to list 3
- 32E7:06 ptr to list 4
- 32E7:07 ptr to list 5
- 32E7:08 ptr to list 6
- 32E7:09 ptr to list 7
- 32E7:0A xdim1
- 32E7:0B ydim1 minus 1
- 32E7:0C xdim2
- 32E7:0D ydim2 minus 1
- 32E7:0E xdim3
- 32E7:0F ydim3 minus 1
- 32E7:10 xdim4
- 32E7:11 ydim4 minus 1
- 32E7:12 xdim5
- 32E7:13 ydim5 minus 1
- 32E7:14 xdim6
- 32E7:15 ydim6 minus 1
- 32E7:16 xdim7
- 32E7:17 ydim7 minus 1
- 32E7:18 FID memory