32E5:x [SL] EnDat 3: Slave memory SET (rotary)
Detailed encoder information.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E5 (Ch A)/ 0x36E5 (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
52 (0x34) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32E5:01 Selected slave address
- 32E5:02 cs
- 32E5:03 sel Hpf
- 32E5:04 bus Address
- 32E5:05 axis Address
- 32E5:06 fds Safety Info En
- 32E5:07 fds Init Cnt
- 32E5:08 fds Repeat Cnt
- 32E5:09 format Sensor 0
- 32E5:0A format Sensor 1
- 32E5:0B format Sensor 2
- 32E5:0C format Sensor 3
- 32E5:0D format Sensor 4
- 32E5:0E format Sensor 5
- 32E5:0F format Sensor 6
- 32E5:10 format Sensor 7
- 32E5:11 format Sensor 8
- 32E5:12 format Sensor 9
- 32E5:13 format Sensor 10
- 32E5:14 format Sensor 11
- 32E5:15 format Sensor 12
- 32E5:16 format Sensor 13
- 32E5:17 format Sensor 14
- 32E5:18 format Sensor 15
- 32E5:19 actual Sensor 0
- 32E5:1A actual Sensor 1
- 32E5:1B actual Sensor 2
- 32E5:1C actual Sensor 3
- 32E5:1D actual Sensor 4
- 32E5:1E actual Sensor 5
- 32E5:1F actual Sensor 6
- 32E5:20 actual Sensor 7
- 32E5:21 actual Sensor 8
- 32E5:22 actual Sensor 9
- 32E5:23 actual Sensor 10
- 32E5:24 actual Sensor 11
- 32E5:25 actual Sensor 12
- 32E5:26 actual Sensor 13
- 32E5:27 actual Sensor 14
- 32E5:28 actual Sensor 15
- 32E5:29 device Specific 0
- 32E5:2A device Specific 1
- 32E5:2B device Specific 2
- 32E5:2C device Specific 3
- 32E5:2D free to use 0
- 32E5:2E free to use 1
- 32E5:2F free to use 2
- 32E5:30 free to use 3
- 32E5:31 free to use 4
- 32E5:32 free to use 5
- 32E5:33 free to use 6
- 32E5:34 free to use 7