32EF:0A Use customized accepted estimator deviation

Set to 1 if the 'Customized accepted estimator deviation' value should be used. Otherwise the internal default value is used. See 'Encoder info'.

Description

Value

Index

Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B)

Subindex

0x0A

Datatype

ENUM (UINT8)

Min. Value

No_UseDefault (0)

Default

No_UseDefault (0)

Max. Value

Yes_UseParameterValue (1)

Unit

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All

Enum Value

Description

1 (0x01)

Yes_UseParameterValue

0 (0x00)

No_UseDefault