32EF:06 Trace level

This object contains not mappable parameters of the OCT linear (Hiperface DSL) module.

Description

Value

Index

Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B)

Subindex

0x06

Datatype

ENUM (UINT32)

Min. Value

Default

FbTraceLevel_Off (0)

Max. Value

Unit

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All

Enum Value

Description

14 (0x0E)

FbTraceLevel_VerboseWithLineMonitoringEmcyMsg

13 (0x0D)

FbTraceLevel_InfoWithLineMonitoringEmcyMsg

12 (0x0C)

FbTraceLevel_WarningWithLineMonitoringEmcyMsg

11 (0x0B)

FbTraceLevel_ErrorWithLineMonitoringEmcyMsg

10 (0x0A)

FbTraceLevel_LineMonitoringEmcyMsg

4 (0x04)

FbTraceLevel_Verbose

3 (0x03)

FbTraceLevel_Info

2 (0x02)

FbTraceLevel_Warning

1 (0x01)

FbTraceLevel_Error

0 (0x00)

FbTraceLevel_Off