32EF:03 Resolution
This object contains not mappable parameters of the OCT linear (Hiperface DSL) module.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B) |
Subindex |
0x03 |
Datatype |
UINT64 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
nm |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |