32E1:11 Max permitted encoder temperature
The maximum permitted value for the temperature of the DSL motor feedback system.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E1 (Ch A)/ 0x36E1 (Ch B) |
Subindex |
0x11 |
Datatype |
INT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 °C |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |