32E0:04 Status
Status register of the HpfDsl master IP core wrapper (troubleshooting only).
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E0 (Ch A)/ 0x36E0 (Ch B) |
Subindex |
0x04 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |