3244:03 Target torque/force offset remote
This object shall provide the offset for the torque/force value. The offset shall be given in per thousand of motor standstill torque/force.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3244 (Ch A)/ 0x3644 (Ch B) |
Subindex |
0x03 |
Datatype |
INT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 % |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Dynamic Receive |
Revision |
All |