3243:0F Amplifier output voltage slope mode
This object selects the Amplifier output voltage slope mode.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3243 (Ch A)/ 0x3643 (Ch B) |
Subindex |
0x0F |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
output_voltage_slope_mode_regular (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
output_voltage_slope_mode_modified |
0 (0x00) |
output_voltage_slope_mode_regular |