3243:0D Voltage error compensation factor

This object might be used to scale the voltage error compensation magnitude.

Description

Value

Index

TorqueControlSlot: 0x3243 (Ch A)/ 0x3643 (Ch B)

Subindex

0x0D

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

200.0

Unit

%

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All