3146:09 Gain factor 3

Gain factor sampling point 3 of the gain scheduling chatacteristic.

Description

Value

Index

VelocityControlSlot: 0x3146 (Ch A)/ 0x3546 (Ch B)

Subindex

0x09

Datatype

REAL32

Min. Value

0.0

Default

10000.0

Max. Value

50000.0

Unit

0,01 %

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All