3146:05 Velocity 4

Velocity sampling point 4 of the gain scheduling chatacteristic.

Description

Value

Index

VelocityControlSlot: 0x3146 (Ch A)/ 0x3546 (Ch B)

Subindex

0x05

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

Unit

depends on value of Object (default = x * 1 rpm)
0x3005/08 (Ch A)/ 0x3405/08 (Ch B)

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All