3142:09 Collision monitoring reaction
This object configures the axis reaction if a collision is detected.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3142 (Ch A)/ 0x3542 (Ch B) |
Subindex |
0x09 |
Datatype |
ENUM (UINT8) |
Min. Value |
EStop_with_Error (0) |
Default |
EStop_with_Error (0) |
Max. Value |
Internal_signaling_only (1) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Internal_signaling_only |
0 (0x00) |
EStop_with_Error |