30C3:03 Bipolar position controller output limit value

The bipolar position controller output limit value describes the maximum allowable position controller output (actuating velocity) in both directions.

Description

Value

Index

PositionControlSlot: 0x30C3 (Ch A)/ 0x34C3 (Ch B)

Subindex

0x03

Datatype

UINT32

Min. Value

0

Default

0

Max. Value

4294967295 (0xFFFFFFFF)

Unit

depends on value of Object (default = x * 0.0001 rpm)
0x3005/02 (Ch A)/ 0x3405/02 (Ch B)

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All