300E:02 Input number
This object configures the digital input number of the fast stop switch.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x300E (Ch A)/ 0x340E (Ch B) |
Subindex |
0x02 |
Datatype |
ENUM (UINT8) |
Min. Value |
Digital_input_1 (0) |
Default |
Digital_input_3 (2) |
Max. Value |
Digital_input_4 (3) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
3 (0x03) |
Digital_input_4 |
2 (0x02) |
Digital_input_3 |
1 (0x01) |
Digital_input_2 |
0 (0x00) |
Digital_input_1 |