300E:01 Configuration

This object configures the type of the fast stop switch and if the fast stop can be triggered with an internal signal.

Description

Value

Index

AxisMainSlot: 0x300E (Ch A)/ 0x340E (Ch B)

Subindex

0x01

Datatype

ENUM (UINT8)

Min. Value

Not_configured (0)

Default

Not_configured (0)

Max. Value

Internal_signal_and_limit_switch_NO (130)

Unit

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All

Enum Value

Description

130 (0x82)

Internal_signal_and_limit_switch_NO

129 (0x81)

Internal_signal_and_limit_switch_NC

128 (0x80)

Internal_signal

2 (0x02)

Limit_switch_normally_open

1 (0x01)

Limit_switch_normally_closed

0 (0x00)

Not_configured