3008:x AxisMain parameters encoder direction
This object contains parameters to adjust the polarity of the connected encoders.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3008 (Ch A)/ 0x3408 (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
2 (0x02) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information