3004:11 Park axis
Set the axis into parked state.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3004 (Ch A)/ 0x3404 (Ch B) |
Subindex |
0x11 |
Datatype |
ENUM (UINT8) |
Min. Value |
feature_disabled (0) |
Default |
feature_disabled (0) |
Max. Value |
feature_enabled (1) |
Unit |
|
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
feature_enabled |
0 (0x00) |
feature_disabled |