3001:0B Fast stop state

This object contains manufacturer specific actual values from the module AxisMain.

Description

Value

Index

AxisMainSlot: 0x3001 (Ch A)/ 0x3401 (Ch B)

Subindex

0x0B

Datatype

ENUM (UINT8)

Min. Value

Default

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All

Enum Value

Description

12 (0x0C)

FastStopWithoutMovementStandstillReached

11 (0x0B)

FastStopDuringNegMovementStandstillReached

10 (0x0A)

FastStopDuringPosMovementStandstillReached

4 (0x04)

FastStopWithoutMovement

3 (0x03)

FastStopDuringNegativeMovement

2 (0x02)

FastStopDuringPositiveMovement

1 (0x01)

FastStopIdle

0 (0x00)

FastStopNotConfigured