3000:11 Digital output 1 force
The state of the digital output can be forced with this parameter.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3000 (Ch A)/ 0x3400 (Ch B) |
Subindex |
0x11 |
Datatype |
ENUM (INT16) |
Min. Value |
DigIO_release_force (0) |
Default |
DigIO_release_force (0) |
Max. Value |
DigIO_force_0 (2) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
DigIO_force_0 |
1 (0x01) |
DigIO_force_1 |
0 (0x00) |
DigIO_release_force |