C4C2:1C EnDat 3 DataTestLowerLimitPos
Description |
Value |
---|---|
Index |
0xC4C2 (Device) |
Subindex |
0x1C |
Datatype |
UINT64 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |