32D1:05 Max field weakening current
This object shows the maximal field weakening current.
Description |
Value |
---|---|
Index |
Motor: 0x32D1 (Ch A)/ 0x36D1 (Ch B) |
Subindex |
0x05 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,01 A |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |