32D1:02 Current ratio

This object configures the maximal field weakening current based on the smaller value of motor and inverter rated current.

Description

Value

Index

Motor: 0x32D1 (Ch A)/ 0x36D1 (Ch B)

Subindex

0x02

Datatype

UINT16

Min. Value

0

Default

6000 (0x1770)

Max. Value

10000 (0x2710)

Unit

0,01 %

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All