32D1:01 Mode
This object enables field weakening and configures the field weakening mode.
Description |
Value |
---|---|
Index |
Motor: 0x32D1 (Ch A)/ 0x36D1 (Ch B) |
Subindex |
0x01 |
Datatype |
ENUM (UINT16) |
Min. Value |
Open_loop_basic_field_weakening (0) |
Default |
Open_loop_basic_field_weakening (0) |
Max. Value |
Closed_loop_basic_field_weakening (1) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Closed_loop_basic_field_weakening |
0 (0x00) |
Open_loop_basic_field_weakening |