32CA:05 Feedback serial number
This object indicates the connected motor type.
Description |
Value |
---|---|
Index |
Motor: 0x32CA (Ch A)/ 0x36CA (Ch B) |
Subindex |
0x05 |
Datatype |
VISIBLE_STRING |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |