32C9:07 Rotary field frequency f1

This object configures the rotary field for the first phase of the rotor slowdown procedure.

Description

Value

Index

Motor: 0x32C9 (Ch A)/ 0x36C9 (Ch B)

Subindex

0x07

Datatype

REAL32

Min. Value

0.0

Default

5.0

Max. Value

1000.0

Unit

Hz

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All