32C9:04 Current slope
This object configures the current slope for the rotor slowdown procedure.
Description |
Value |
---|---|
Index |
Motor: 0x32C9 (Ch A)/ 0x36C9 (Ch B) |
Subindex |
0x04 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
200.0 |
Max. Value |
|
Unit |
A/s |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |