32C9:02 Command mode

This object selects the active current level.

Description

Value

Index

Motor: 0x32C9 (Ch A)/ 0x36C9 (Ch B)

Subindex

0x02

Datatype

ENUM (UINT16)

Min. Value

DC_Brake_with_configured_channel_current (0)

Default

DC_Brake_with_configured_channel_current (0)

Max. Value

DC_Brake_with_current_level_from_this_record (2)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

DC_Brake_with_current_level_from_this_record

1 (0x01)

DC_Brake_with_torque_command

0 (0x00)

DC_Brake_with_configured_channel_current