32C8:06 Partial fraction factor

This object describes the thermal resistor fraction factor of the motor.

Description

Value

Index

Motor: 0x32C8 (Ch A)/ 0x36C8 (Ch B)

Subindex

0x06

Datatype

REAL32

Min. Value

0.0

Default

25.0

Max. Value

100.0

Unit

%

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All