32C8:01 Motor thermal time constant

This object configures the time constant for the whole motor. If an electronic datasheet is available take "Motor thermal constant" and scale it to seconds.

Description

Value

Index

Motor: 0x32C8 (Ch A)/ 0x36C8 (Ch B)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

540.0

Max. Value

200000.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All