32C4:02 Current limit value
This object configures the current limit value to control acceleration of an induction motor.
Description |
Value |
---|---|
Index |
Motor: 0x32C4 (Ch A)/ 0x36C4 (Ch B) |
Subindex |
0x02 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
A |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |