32C3:02 Additional voltage scaling factor

This object might be used to reduce the frequency dependent voltage gain.

Description

Value

Index

Motor: 0x32C3 (Ch A)/ 0x36C3 (Ch B)

Subindex

0x02

Datatype

REAL32

Min. Value

0.01

Default

1.0

Max. Value

1.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All