32C1:08 Stall protection velocity reduction

This object provides the output value of the stall protection controller.

Description

Value

Index

Motor: 0x32C1 (Ch A)/ 0x36C1 (Ch B)

Subindex

0x08

Datatype

REAL32

Min. Value

 

Default

 

Max. Value

 

Unit

rpm

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All