32C0:14 Motor power factor

This object This configures the power factor at rated power of an induction motor.

Description

Value

Index

Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B)

Subindex

0x14

Datatype

REAL32

Min. Value

0.0

Default

0.8

Max. Value

0.95

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All