32C0:10 Motor max voltage slope
This object configures the motor maximum winding voltage slope. If the electronic datasheet is available take "Max winding du/dt" according to the selected mains voltage.
Description |
Value |
---|---|
Index |
Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B) |
Subindex |
0x10 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
V/s |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |