32C0:04 Motor nominal voltage
This object configures the motor nominal voltage. If the electronic datasheet is available take "Nominal voltage" according to the selected mains voltage.
Description |
Value |
---|---|
Index |
Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B) |
Subindex |
0x04 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
V |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |