32DF Motor control mode

This object configures the control mode.

Description

Value

Index

Motor: 0x32DF (Ch A)/ 0x36DF (Ch B)

Subindex

0x00

Datatype

ENUM (UINT16)

Min. Value

Default

Sm_field_oriented_control_with_feedback (0)

Max. Value

Unit

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All

Enum Value

Description

2 (0x02)

SynRm_field_oriented_control_with_feedback

1 (0x01)

Sm_field_oriented_control_with_emf_observer

0 (0x00)

Sm_field_oriented_control_with_feedback