32C2:06 Force 3

The torque at peak current of the cold motor should be parameterized here. This torque can be read from the electronic datasheet of the motor, if available (10th torque).

Description

Value

Index

Motor: 0x32C2 (Ch A)/ 0x36C2 (Ch B)

Subindex

0x06

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

10000.0

Unit

N

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All