32C0:06 Winding resistance R
This object configures the winding resistance R (phase to phase at 20°C). If the electronic datasheet is available take "Winding resistance Ph-Ph 20°C".
Description |
Value |
---|---|
Index |
Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B) |
Subindex |
0x06 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
Ohm |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |