32C0:02 Pole pair distance

This object indicates the motor pole pair distance.

Description

Value

Index

Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

100.0

Unit

m

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All