32D1:04 Integral action time

This object configures the voltage controller integral action time.

Description

Value

Index

Motor: 0x32D1 (Ch A)/ 0x36D1 (Ch B)

Subindex

0x04

Datatype

REAL32

Min. Value

0.0005

Default

0.005

Max. Value

1.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All