32D1:03 Voltage utilization

This object configures the voltage utilization set value in field weakening operation.

Description

Value

Index

Motor: 0x32D1 (Ch A)/ 0x36D1 (Ch B)

Subindex

0x03

Datatype

UINT16

Min. Value

0

Default

9500 (0x251C)

Max. Value

10000 (0x2710)

Unit

0,01 %

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All