32CC:08 Current 7

Current sampling point 8 of the Lq(i) curve of the motor.

Description

Value

Index

Motor: 0x32CC (Ch A)/ 0x36CC (Ch B)

Subindex

0x08

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

8000.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All